HC-28P1N225301 - Device connector rear mounting
1590420

connection method

Device connector rear mounting, application: Signal, straight, M27, contact connection type: Pin, Flat gasket, number of positions: 28, connection method: Solder pins, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products