HC-28P1N12WA00 - Device connector front mounting
1590418

connection method

Device connector front mounting, application: Signal, straight, Screw locking mechanism, M27, number of positions: 28, contact connection type: Pin, Radial O-ring, shielded: yes, number of positions: 28, connection method: Solder cup, series: HC

Product details








Compatible products