HC-26S1N324100 - Device connector rear mounting
1590378

connection method

Device connector rear mounting, application: Signal, straight, M27, contact connection type: Socket, Flat gasket, number of positions: 26, connection method: Solder pins, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products