HC-26P1N324300 - Device connector rear mounting
1590311

connection method

Device connector rear mounting, application: Signal, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Radial O-ring, shielded: yes, number of positions: 26, connection method: Solder pins, series: HC

Product details








Compatible products