QPD P 4X2,5 6-10 GY
-
Connector
1582372
Connector, connection method: IDC connection, number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, external cable diameter: 6 mm ... 10 mm
Product details
| Product type | Installation connector |
| Product family | QPD |
| Type | QPD 4x2,5 |
| Number of positions | 4 |
| Connection profile | 4 |
| Position marking | 1, 2, 3, 4 |
| Number of connections | 4 |
| Number of connections per position | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage (II/2) | 8 kV |
| Rated surge voltage (III/2) | 8 kV |
| Rated surge voltage (III/3) | 6 kV |
| Rated current | 20 A |
| Contact resistance | < 3 mΩ |
| rated voltage (II/2) | 1000 V |
| rated voltage (III/2) | 1000 V |
| Rated voltage (III/3) | 690 V |
| Nominal voltage UN | 690 V |
| Nominal current IN | 20 A |
| Connection technology | |
| Connection method On the field side | IDC connection |
| Frequency of connections between conductors of the same cross section | max. 10 |
| Conductor connection | |
| Conductor cross-section flexibel | 1 mm² ... 2.5 mm² |
| Conductor cross-section solid | 1 mm² ... 2.5 mm² |
| Connection cross section AWG | 16 ... 14 |
| Tightening torque Union nut | 10 Nm |
| Wrench size Union nut | 22 mm |
| Dimensional drawing |
|
| Width | 29.6 mm |
| Height | 29.6 mm |
| Length | 76 mm |
| Diameter | 29.6 mm |
| Material Housing | PA |
| Material Contact | CuZn |
| Material Contact surface | tin-plated |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC / PE |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
| External cable diameter | 6 mm ... 10 mm |
| Wire diameter including insulation | 2 mm ... 3.8 mm |
| Position marking | 1, 2, 3, 4 |
| Material wire insulation | PVC / PE |
| Mechanical data | |
| Insertion/withdrawal cycles | max. 50 |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (2 m / 24 h) | |
| Impact strength | IK07 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Temperature when conductor connected | -5 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Item number | 1582372 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF50 |
| Product key | AF6BBB |
| GTIN | 4046356463539 |
| Weight per piece (including packing) | 47.2 g |
| Weight per piece (excluding packing) | 39.3 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440605 |
| ECLASS-15.0 | 27440605 |
ETIM
| ETIM 9.0 | EC002560 |
UNSPSC
| UNSPSC 21.0 | 39121402 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057