QPD W 4X2,5 6-10 M25 DT GY
-
Panel feed-through
1582295
Panel feed-through, connection method: Push-in connection/ IDC connection, M25, Pin, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, with QUICKON nut, coding: coded, external cable diameter: 6 mm ... 10 mm and 6 mm ... 10 mm, 2.5 mm2
Product details
| Product type | Panel feed-through |
| Product family | QPD |
| Type | QPD 4x2,5 |
| Number of positions | 4 |
| Position marking | 1, 2, 3, 4 |
| Number of connections | 10 |
| Number of connections per position | 1 |
| Coding | coded |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection method On the device side | Push-in connection |
| Connection method On the field side | IDC connection |
| Frequency of connections between conductors of the same cross section | max. 10 |
| 10 | |
| Conductor connection | |
| Conductor cross-section flexibel | 1 mm² ... 2.5 mm² |
| Conductor cross-section solid | 1 mm² ... 2.5 mm² |
| Connection cross section AWG | 16 ... 14 |
| Tightening torque Union nut | 5 Nm |
| Tightening torque Locking nut | 5 Nm |
| Wrench size Union nut | 22 mm |
| Wrench size Locking nut | 27 mm |
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 30 mm |
| Length | 74 mm |
| Diameter | 30 mm |
| Wrench size | 27 mm |
| Wrench size for mounting | 27 mm |
| Rated surge voltage (II/2) | 8 kV |
| Rated surge voltage (III/2) | 8 kV |
| Rated surge voltage (III/3) | 6 kV |
| Rated current | 20 A |
| Contact resistance | < 3 mΩ |
| rated voltage (II/2) | 1250 V |
| rated voltage (III/2) | 1000 V |
| Rated voltage (III/3) | 690 V |
| Nominal voltage UN | 690 V |
| Nominal current IN | 20 A |
| Mechanical data | |
| Insertion/withdrawal cycles | max. 50 |
| Material Housing | PA |
| Material Contact | CuZn |
| Material Contact surface | silver-plated |
| Flammability rating according to UL 94 | V0 |
| Material wire insulation | PVC/PE/TPE/rubber |
| Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | VDE 0295 class 1 to 6/min. 0.15 mm |
| External cable diameter | 6 mm ... 10 mm |
| 6 mm ... 10 mm | |
| Wire diameter including insulation | 2 mm ... 3.8 mm |
| Position marking | 1, 2, 3, 4 |
| Cable cross section | 2.5 mm² |
| Material wire insulation | PVC/PE/TPE/rubber |
| Mounting type | Front mounting M25 |
| Assembly note | For 2.5 mm² cables with ferrule, only CRIMPFOX 10S pliers (1212045) with square crimp can be used. CRIMPFOX 6H hexagonal crimping pliers (1212046) cannot be used, because the diameter on the diagonal is too large. |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (2 m / 24 h) | |
| IP69K | |
| Impact strength | IK07 |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Temperature when conductor connected | -5 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 100 °C |
| Item number | 1582295 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF50 |
| Product key | AF6ABB |
| GTIN | 4046356463447 |
| Weight per piece (including packing) | 45.8 g |
| Weight per piece (excluding packing) | 40.4 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440602 |
| ECLASS-15.0 | 27440602 |
ETIM
| ETIM 9.0 | EC002566 |
UNSPSC
| UNSPSC 21.0 | 39121522 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057