QPD H 4X2,5 GY
-
H distributor
1582260
H distributor, connection method: IDC connection/ QUICKON fast connection, number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, without QUICKON nut, coding: Coding profile, external cable diameter: 6 mm ... 14 mm