QPD H 3PE2,5 6-10 BK - H distributor
1582145

H distributor, connection method: IDC connection, number of positions: 3+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, with four QUICKON nuts, coding: Coding profile, external cable diameter: 6 mm ... 10 mm, with a sealing bolt

Product details








Compatible products


Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T distributors can be used to branch master cables or they can be used as star distributors