DC-B 6-ADP-4M12-FS-5CON-7X4-UT
-
Housing
1581010
DUPLICON, aluminum M12 adapter with 4 x M12 SPEEDCON fast connection (5-pos., A-coded, 4 A, 60 V) for DUPLICON contact inserts 6 x 4 mm2 + PE, type B6, IP67 protection, with two locking latches, gasket and an M20 filler plug