SAC-6P-M12FS/ 5,0-970/RJ45Q
-
Bus system cable
1575615
Bus system cable, VARAN, 6-pos., TPE halogen-free black, shielded, straight M12 SPEEDCON plug on RJ45 plug, IP20, cable length: 5 m
Product details
| Product type | Data cable preassembled |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Bus system | VARAN |
| Signal type/category | VARAN |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Type | Socket straight M12 |
| Coding type | A (Standard) |
| Material | CuZn (Contact) |
| Ni/Au (Contact surface) | |
| TPU GF | |
| TPU, hardly inflammable, self-extinguishing | |
| Zinc die-cast, nickel-plated | |
| NBR | |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PC (Contact carrier) | |
| PA (Housing) | |
| Cable length | 5 m |
| VARAN [970] | |
| Dimensional drawing |
|
| Cable weight | 81 kg/km |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | VARAN [970] |
| Conductor structure | 1x2xAWG22/19 + 1x4xAWG24/19 |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 19x 0.16 mm |
| AWG power supply | 22 |
| Conductor cross-section | 4x 0.25 mm² (Signal line) |
| 2x 0.38 mm² (Power supply) | |
| Wire diameter incl. insulation | 1.35 mm (Signal line) |
| 1.5 mm (Power supply) | |
| External cable diameter | 7.80 mm ±0.2 mm |
| Outer sheath, material | SANTOPRENE halogen-free |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material, filler | Yarn |
| Material wire insulation | PP |
| Single wire, color | brown, blue, white/orange, white/green, green, orange |
| Type of pair shielding | Tinned copper braided shield, 95 % covering |
| Overall twist | 1 star quad and 2 wires with 2 fillers |
| Max. conductor resistance | 77 Ω/m (Data cable) |
| Insulation resistance | 5 GΩ*km (Data cable) |
| Wave impedance | 100 Ω ±15 % |
| Working capacitance | 50 nF (Data cable) |
| Nominal voltage, cable | 125 V (Data cable) |
| 48 V (Power supply) | |
| Test voltage | 2000 V (Power supply) |
| max. 700 V AC (Data cable) | |
| Smallest bending radius, fixed installation | ≥ 93 mm |
| Smallest bending radius, movable installation | ≥ 93 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 93 mm, Traversing path: 2 m, Traversing rate: 1 m/s, Acceleration: 2 m/s² |
| Halogen-free | in accordance with DIN EN 50267-2-1 |
| Ambient temperature (operation) | -20 °C ... 80 °C (Cable) |
| Ambient temperature (installation) | 0 °C ... 50 °C |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) (Cable, fixed installation) | 0 °C ... 50 °C (for installation) |
| -20 °C ... 80 °C (cable, fixed installation) | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| -20 °C ... 70 °C (RJ45) | |
| Item number | 1575615 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | AF1CMM |
| GTIN | 4046356435789 |
| Weight per piece (including packing) | 407 g |
| Weight per piece (excluding packing) | 428 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5.842 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057