SAC-2P-M12MSB/12,0-910/M12FSB
-
Bus system cable
1572896
Bus system cable, PROFIBUS, 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 12 m
Product details
Product type | Data cable preassembled |
Sensor type | PROFIBUS |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | B |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | PROFIBUS |
Signal type/category | PROFIBUS |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 2 |
Coding type | B (inverse) |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 2 |
Coding type | B |
Cable length | 12 m |
PROFIBUS [910] | |
Dimensional drawing |
|
Cable weight | 90 kg/km |
UL AWM Style | 21198 (80°C/300 V) |
Number of positions | 2 |
Shielded | yes |
Cable type | PROFIBUS [910] |
Conductor structure | 1x2xAWG24/19 |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor cross section | 2x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 2.55 mm ±0.07 mm |
External cable diameter | 7.80 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | red lilac RAL 4001 |
Conductor material | Tin-plated Cu litz wires |
Material, filler | PP |
Material wire insulation | Foam-Skin PP |
Single wire, color | red, green |
Overall twist | 2 cores with 2 fillers to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 78.6 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Wave impedance | 150 Ω ±10 % (3 MHz ... 20 MHz) |
Cable capacity | nom. 30 pF/m |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
Smallest bending radius, fixed installation | 40 mm |
Smallest bending radius, movable installation | 65 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 65 mm, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
Max. bending cycles: 5000000, Bending radius: 80 mm, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C | |
Shield attenuation | ≤ 0.049 dB/m (at 16 MHz) |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
according to IEC 60754-1 | |
Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
IEC 60332-1-2 | |
Other resistance | Low adhesion |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) | |
-20 °C ... 60 °C (for installation) | |
-20 °C ... 60 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-20 °C ... 80 °C (Cable, flexible installation) |
Item number | 1572896 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF04 |
Product key | AF1CJC |
GTIN | 4046356417648 |
Weight per piece (including packing) | 759.4 g |
Weight per piece (excluding packing) | 759.4 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057