SAC-2P-MS/0,25-PUR/ZC-1L-S STS
-
Sensor/actuator cable
1566491
Sensor/actuator cable, 2-pos, PUR/PVC gray, straight M12 SPEEDCON plug on valve connector type MSZC, with one LED, cable length: 0.25 m
Product details
| Product type | Sensor/actuator cable with valve connector |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Conductor connection | |
| Tightening torque | 0.4 Nm |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material housing valve plug | TPE-U |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Contact material | CuSn |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 4 A |
| Status display | 1 LED |
| Status display present | yes |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Number of positions | 3 |
| Locking type | SPEEDCON |
| Coding type | A |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| TPU GF (Contact carrier) | |
| Connection 2 | |
| Type | Valve connector Festo ZC |
| Number of positions | 3 |
| Material | CuSn (Contact) |
| TPE-U (Housing) | |
| Protective circuit | Protective circuit and holding current reduction |
| Cable length | 0.25 m |
| PUR gray [PUR] | |
| Dimensional drawing |
|
| Number of positions | 2 |
| Shielded | no |
| Cable type | PUR gray [PUR] |
| AWG signal line | 24 |
| Conductor cross-section | 2x 0.25 mm² (Signal line) |
| External cable diameter | 3.40 mm |
| Outer sheath, material | PUR |
| External sheath, color | gray RAL 7001 |
| Conductor material | Bare Cu litz wires |
| Single wire, color | black, black |
| Ambient temperature (operation) | -10 °C ... 50 °C (cable, fixed installation) |
| -10 °C ... 50 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 (M12 connector) |
| IP67 (M12 connector) | |
| IP65 (Valve connector) | |
| Ambient temperature (operation) | -10 °C ... 50 °C (Valve connector) |
| -10 °C ... 50 °C (Valve connector) | |
| -30 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 70 °C (Cable, flexible installation) | |
| Item number | 1566491 |
| Packing unit | 50 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF19 |
| Product key | AF1CBA |
| GTIN | 4046356323987 |
| Weight per piece (including packing) | 22.72 g |
| Weight per piece (excluding packing) | 14.509 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060312 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 5.115 kg CO2e |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057