SACC-DSI-M12MS-8CON-PG9/0,5 VA - Device connector rear mounting
1554694

Device connector rear mounting, Universal, 8-position, Pin, straight, M12-Standard, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Your advantages

Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
Standard pin assignments and codings for signal transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut