SACC-8P-DSI-M12MS/FS-M16
-
Control cabinet feed-through
1551697
Sensor/actuator control cabinet feed-through, male to female, 8-pos., M12, shielded, bipolar/screw mounting with M16 thread
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Mounting type | Bipolar mounting (M16 x 1,5) |
| Tightening torque | 3 Nm ... 4 Nm (Installation-side) |
| Product type | Circular connectors (device side) |
| Number of positions | 8 |
| Shielded | no |
| Coding | A |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | FKM |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA 6.6 |
| Material for screw connection | Brass, nickel-plated |
| Rated surge voltage | 0.8 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Connection 1 | |
| Head design | Pin |
| Head cable outlet | straight |
| Head thread type | M12 |
| Head locking type | Screw locking mechanism |
| Coding | A |
| Connection 2 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | A |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| Ambient temperature (operation) (fixed installation) | -40 °C ... 85 °C (without mechanical actuation) |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1551697 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB28 |
| Product key | ABQFAA |
| GTIN | 4046356156202 |
| Weight per piece (including packing) | 31.7 g |
| Weight per piece (excluding packing) | 31 g |
| Customs tariff number | 85366990 |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27440109 |
| ECLASS-15.0 | 27440109 |
ETIM
| ETIM 10.0 | EC003569 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 07adc8a8-6e40-4a91-a175-02299a723333 |
| EF3.1 Climate Change | |
| CO2e kg | 2.692 kg CO2e |
Compatible products
Frequently searched
- Circular connectors, 12-pos.
- M12 male, 6-pos.
- M12 male, 17-pos.
- Circular connectors, 5-pos.
- M12 male
- Circular connectors, 8-pos.
- M12 male, 3-pos.
- Circular connectors, 6-pos.
- Circular connectors, 3-pos.
- M12 male, 8-pos.
- M12 male, 12-pos.
- Circular connectors, 7-pos.
- M12 male, 4-pos.
- Circular connectors, 4-pos.
- IDC connector with fast connection (IP65)
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057