SAC-4P-10,0-950/M 8FR
-
Bus system cable
1550928
Bus system cable, INTERBUS, 4-position, PUR halogen-free, black RAL 9005, shielded, free cable end, on Socket angled M8, coding: A, cable length: 10 m
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | INTERBUS |
| Signal type/category | INTERBUS |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Test voltage | 800 V |
| Transmission medium | Copper |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Socket) | RD (0.34 mm²) |
| 3 (Socket) | BU (0.34 mm²) | |
| 2 (Socket) | YE (0.14 mm²) | |
| 4 (Socket) | GN (0.14 mm²) | |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled M8 |
| Number of positions | 4 |
| Coding type | A (Standard) |
| Cable length | 10 m |
| INTERBUS [950] | |
| Cable weight | 41 kg/km |
| UL AWM Style | 20963 (80°C/30 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | INTERBUS [950] |
| Conductor structure | 2xAWG26/19+2xAWG22/19 |
| Conductor structure signal line | 19x 0.10 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.15 mm |
| AWG power supply | 22 |
| Conductor cross-section | 2x 0.14 mm² (Signal line) |
| 2x 0.34 mm² (Power supply) | |
| 1x 0.38 mm² (Drain wire) | |
| Wire diameter incl. insulation | 0.97 mm (Signal line) |
| 1.25 mm (Power supply) | |
| External cable diameter | 5.20 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | red-blue, green-yellow |
| Thickness, insulation | 0.24 mm (Conductor insulation, signal line) |
| 0.25 mm (Conductor insulation, voltage supply) | |
| Thickness, outer sheath | approx. 0.75 mm |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Aluminum-lined polyester foil |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 150 Ω/km (Signal line) |
| ≤ 58 Ω/km (Power supply) | |
| Insulation resistance | ≥ 20 MΩ*km |
| Wave impedance | 75 Ω ±10 Ω (Signal line) |
| 55 Ω ±10 Ω (Power supply) | |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 1000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 7.5 x D |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 39 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1000000, Bending radius: 110 mm, Traversing path: 6 m, Traversing rate: 4 m/s, Acceleration: 4 m/s² |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -40 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1550928 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF01 |
| Product key | AF1BJA |
| GTIN | 4046356151450 |
| Weight per piece (including packing) | 429.4 g |
| Weight per piece (excluding packing) | 429.4 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Power cable for actuator voltage
System cable for supply voltage and bus signal
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057