SAC-4P-5,0-186/M12FS SO
-
Sensor/actuator cable
1550232
Sensor/actuator cable, PUR, black-gray RAL 7021, cable length: 5 m
Product details
Product type | Sensor/actuator cable |
Shielded | no |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Cable length | 5 m |
PUR POWER 0.75 mm² black [186] | |
Dimensional drawing |
|
Cable weight | 57 kg/km |
UL AWM Style | 20549 / 1061 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR POWER 0.75 mm² black [186] |
Conductor structure signal line | 42x 0.15 mm |
AWG signal line | 18 |
Conductor cross section | 4x 0.75 mm² (power line) |
Wire diameter incl. insulation | 1.75 mm ±0.05 mm |
External cable diameter | 5.90 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Max. conductor resistance | max. 26 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 59 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 59 mm, Traversing path: 5 m, Traversing rate: 3 m/s, Acceleration: 5 m/s² |
Flame resistance | according to UL 758/1581 (horizontal) |
in accordance with UL 758/1581 FT2 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
Other resistance | hydrolysis and microbe resistant |
Low adhesion | |
abrasion-resistant | |
Resistant to salt water | |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1550232 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | AF1CCA |
GTIN | 4046356146517 |
Weight per piece (including packing) | 309.11 g |
Weight per piece (excluding packing) | 309.11 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057