SACB-8/8-L-5,0PUR AR SCO
-
Distributor box
1550216
Distributor box Metal
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Product type | Distributor box |
| LED | yes |
| Local diagnostics | |
| Monitored function | Supply voltage |
| Optical representation | Green LED |
| Local diagnostics | Supply voltage Green LED |
| Status display I/O Yellow LED |
| Conductor connection | |
| Tightening torque slot sensor/actuator cable | 0.4 Nm |
| Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
| Material Threaded sleeve | Die-cast zinc |
| PUR/PVC black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 107.4 kg/km |
| UL AWM Style | 20549 (80°C/300 V) |
| Number of positions | 11 |
| Shielded | no |
| Cable type | PUR/PVC black [PUR] |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 42x 0.15 mm |
| AWG power supply | 18 |
| Conductor cross-section | 8x 0.34 mm² (Signal line) |
| 3x 0.75 mm² (power line) | |
| Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
| 1.8 mm ±0.1 mm (power line) | |
| External cable diameter | 8.50 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, black, violet |
| Inner sheath thickness | ≥ 0.15 mm |
| Thickness, outer sheath | ≥ 0.38 mm |
| Overall twist | Wires twisted in layers |
| Max. conductor resistance | ≤ 53 Ω/km (Signal line) |
| ≤ 26 Ω/km (power line) | |
| Insulation resistance | ≥ 5 MΩ*km |
| Nominal voltage, cable | 300 V AC |
| Test voltage Core/Core | 2000 V (50 Hz, 5 min.) |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 64 mm |
| Smallest bending radius, movable installation | 85 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 10 x D, Traversing path: 2 m, Traversing rate: 2 m/s |
| Flame resistance | DIN EN 50265 |
| Resistance to oil | according to VDE 0472 Part 803 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| Special properties | Silicone-free |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1550216 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF42 |
| Product key | AF3CCA |
| GTIN | 4046356146425 |
| Weight per piece (including packing) | 897.4 g |
| Weight per piece (excluding packing) | 896.6 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440108 |
| ECLASS-15.0 | 27440108 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057