SACB- 8/4-L- 5,0PUR QO-0,34
-
Distributor box
1548574
Distributor box, application: Standard, connection method: QUICKON, 0.14 mm2 ... 0.34 mm2, number of slots: 8, number of positions: 4, slot assignment: Double, status display: yes, PNP; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Product type | Distributor box |
| Application | Standard |
| Number of positions | 4 |
| Number of slots | 8 |
| LED | yes |
| Local diagnostics | |
| Monitored function | Supply voltage |
| Optical representation | Green LED |
| Max. operating voltage Umax | 30 V DC |
| Local diagnostics | Supply voltage Green LED |
| Status display I/O Yellow LED | |
| Nominal voltage UN | 24 V DC |
| Rated current, total | 12 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | QUICKON |
| Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = WH |
| 1 / 2 (B) = GYPK | |
| 2 / 4 (A) = GN | |
| 2 / 2 (B) = RDBU | |
| 3 / 4 (A) = YE | |
| 3 / 2 (B) = WHGN | |
| 4 / 4 (A) = GY | |
| 4 / 2 (B) = BNGN | |
| 5 / 4 (A) = PK | |
| 5 / 2 (B) = WHYE | |
| 6 / 4 (A) = RD | |
| 6 / 2 (B) = YEBN | |
| 7 / 4 (A) = BK | |
| 7 / 2 (B) = WHGY | |
| 8 / 4 (A) = VT | |
| 8 / 2 (B) = GYBN | |
| 1-8 / 1 (+ 24 V) = BN | |
| 1-8 / 3 (0 V) = BU | |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 45 mm |
| Length | 153 mm |
| Wrench size, union nut | 13 mm |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Flammability rating according to UL 94 | V0 |
| Contact material | Steel/copper |
| Contact surface material | Sn |
| Contact carrier material | PA 6.6 |
| Wire insulation material | PVC / PE / PP |
| Cable length | 5 m |
| PUR/PVC black [PUR] | |
| Number of positions | 18 |
| Shielded | no |
| Cable type | PUR/PVC black [PUR] |
| Conductor structure signal line | 42x 0.10 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 96x 0.10 mm |
| AWG power supply | 18 |
| Conductor cross-section | 16x 0.34 mm² (Signal line) |
| 2x 0.75 mm² (Power supply) | |
| External cable diameter | 10.10 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | deep black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, blue, white, green, yellow, gray, pink, red, black, violet, gray/pink, red/blue, white/green, brown/green, white/yellow, yellow/brown, white/gray, gray/brown |
| Overall twist | Wires twisted in layers |
| Nominal voltage, cable | 300 V (Signal line) |
| 500 V (Power supply) | |
| Test voltage | 1200 V (Signal line) |
| 2000 V (Power supply) | |
| Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 110 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
| Flame resistance | DIN EN 50265 |
| Resistance to oil | according to VDE 0472 Part 803 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| Special properties | Silicone-free |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP69K | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| -5 °C ... 50 °C (During assembly) | |
| Item number | 1548574 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF41 |
| Product key | AF3DAA |
| GTIN | 4046356143011 |
| Weight per piece (including packing) | 1,065.2 g |
| Weight per piece (excluding packing) | 1,065.2 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440108 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 136 - DIN rail adapter 2853996
-
TSD 20 SAC - Torque screwdriver 1212020
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT QUICKON-W13 - Tool 1212033
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Innovative and time-saving assembly with insulation displacement connection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057