SACB- 6/4-L- 5,0PUR QO-0,34
-
Distributor box
1548558
Distributor box, application: Standard, connection method: QUICKON, 0.14 mm2 ... 0.34 mm2, number of slots: 6, number of positions: 4, slot assignment: Double, status display: yes, PNP; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no
Product details
Product type | Distributor box |
Application | Standard |
Number of positions | 4 |
Number of slots | 6 |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | QUICKON |
Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
1 / 2 (B) = GYPK | |
2 / 4 (A) = GN | |
2 / 2 (B) = RDBU | |
3 / 4 (A) = YE | |
3 / 2 (B) = WHGN | |
4 / 4 (A) = GY | |
4 / 2 (B) = BNGN | |
5 / 4 (A) = PK | |
5 / 2 (B) = WHYE | |
6 / 4 (A) = RD | |
6 / 2 (B) = YEBN | |
1-6 / 1 (+ 24 V) = BN | |
1-6 / 3 (0 V) = BU |
Status display present | yes |
Dimensional drawing |
|
Width | 58 mm |
Height | 45 mm |
Length | 126 mm |
Wrench size, union nut | 13 mm |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Contact material | Steel/copper |
Contact surface material | Sn |
Wire insulation material | PVC / PE / PP |
Cable length | 5 m |
Cable weight | 141 kg/km |
Number of positions | 14 |
Shielded | no |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 96x 0.10 mm |
AWG power supply | 18 |
Conductor cross section | 12x 0.34 mm² (Signal line) |
2x 0.75 mm² (Power supply) | |
Wire diameter incl. insulation | 1.5 mm (Signal line) |
2 mm (Power supply) | |
External cable diameter | 9.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | deep black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | ≤ 500 V |
Test voltage Core/Core | 1500 V AC (Signal line) |
2000 V AC (Power supply) | |
Smallest bending radius, fixed installation | 47 mm |
Smallest bending radius, movable installation | 94 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 94 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
Ambient temperature (operation) | -30 °C ... 70 °C (cable, fixed installation) |
-5 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP69K | |
Ambient temperature (operation) | -30 °C ... 80 °C |
-5 °C ... 50 °C (During assembly) |
Item number | 1548558 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF41 |
Product key | AF3DAA |
GTIN | 4046356142991 |
Weight per piece (including packing) | 954.1 g |
Weight per piece (excluding packing) | 908.09 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440111 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 107 - DIN rail adapter 2853983
-
TSD 20 SAC - Torque screwdriver 1212020
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT QUICKON-W13 - Tool 1212033
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Innovative and time-saving assembly with insulation displacement connection
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057