SACB-8/8-L-PUR SCO FLK14/MCV3P
-
Distributor box
1547928
Distributor box, application: Standard, extended requirements, connection method: M12 socket Metal, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: Rear FLK pin strip and MINI COMBICON 270°, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Product type | Distributor box |
| Application | Standard, extended requirements |
| Number of positions | 4 |
| Number of slots | 8 |
| Coding | A |
| LED | yes |
| Local diagnostics | |
| Monitored function | Supply voltage |
| Optical representation | Green LED |
| Max. operating voltage Umax | 30 V DC |
| Local diagnostics | Supply voltage Green LED |
| Status display I/O Yellow LED | |
| Nominal voltage UN | 24 V DC |
| Rated current, total | 4 A |
| 8 A (up to 40 °C) | |
| Max. current carrying capacity per path | 0.5 A (1 A to 40 °C) |
| Current carrying capacity per slot | 0.5 A (1 A to 40 °C) |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Conductor cross-section Flexible power supply | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG Flexible power supply | 26 ... 16 |
| Stripping length Signal line | 9 mm |
| Tightening torque slot sensor/actuator cable | 0.4 Nm |
| Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 |
| 2 / 4 (A) = 2 | |
| 3 / 4 (A) = 3 | |
| 4 / 4 (A) = 4 | |
| 5 / 4 (A) = 5 | |
| 6 / 4 (A) = 6 | |
| 7 / 4 (A) = 7 | |
| 8 / 4 (A) = 8 | |
| 1-8 / 1 (+ 24 V) = 9 | |
| 1-8 / 1 (+ 24 V) = 11 | |
| 1-8 / 1 (+ 24 V) = 13 | |
| 1-8 / 3 (0 V) = 10 | |
| 1-8 / 3 (0 V) = 12 | |
| 1-8 / 3 (0 V) = 14 | |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 28 mm |
| Length | 159 mm |
| Material Threaded sleeve | Die-cast zinc |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Material grommet GRP | NBR (flat gasket on the back) |
| Contact material | Cu alloy |
| Contact surface material | gold-plated |
| Contact carrier material | PA |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | tin-plated |
| Connection method | Rear FLK pin strip and MINI COMBICON |
| Ambient conditions | |
| Degree of protection | IP54 (with sealed mounting holes) |
| Ambient temperature (operation) (male connector/female connector) | -30 °C ... 80 °C |
| Ambient temperature (storage/transport) | -30 °C ... 90 °C |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1547928 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF42 |
| Product key | AF3CCE |
| GTIN | 4046356135528 |
| Weight per piece (including packing) | 365 g |
| Weight per piece (excluding packing) | 324.09 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLKM 14-PA-INLINE/OUT16 - Front adapter 2302764
-
FLKM 14-PA-INLINE/32 - Front adapter 2302777
-
PROT-MS SCO - Screw plug 1553129
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
FLK 14/EZ-DR/ 30/KONFEK - Cable 2295729
-
FLK 14/EZ-DR/ 50/KONFEK - Cable 2288901
-
FLK 14/EZ-DR/ 100/KONFEK - Cable 2288914
-
FLK 14/EZ-DR/ 150/KONFEK - Cable 2288927
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
FLK 14/EZ-DR/ 250/KONFEK - Cable 2288943
-
FLK 14/EZ-DR/ 300/KONFEK - Cable 2288956
-
FLK 14/EZ-DR/ 400/KONFEK - Cable 2288972
-
FLK 14/EZ-DR/ 500/KONFEK - Cable 2290834
-
FLK 14/EZ-DR/ 600/KONFEK - Cable 2290863
-
FLK 14/EZ-DR/ 800/KONFEK - Cable 2299563
-
FLK 14/EZ-DR/1000/KONFEK - Cable 2299576
-
FLK 14/EZ-DR/HF/ 50/KONFEK - Cable 2305952
-
FLK 14/EZ-DR/HF/ 100/KONFEK - Cable 2305965
-
FLK 14/EZ-DR/HF/ 150/KONFEK - Cable 2305978
-
FLK 14/EZ-DR/HF/ 200/KONFEK - Cable 2305981
-
FLK 14/EZ-DR/HF/ 300/KONFEK - Cable 2304759
-
FLK 14/EZ-DR/HF/ 400/KONFEK - Cable 2304762
-
FLK 14/EZ-DR/HF/ 500/KONFEK - Cable 2304717
-
FLK 14/EZ-DR/HF/ 600/KONFEK - Cable 2306003
-
FLK 14-EZ-DR-HF/... - Cable 2314040
-
FLK 14/EZ-DR/ 50/KONFEK/S - Cable 2296977
-
FLK 14/EZ-DR/ 100/KONFEK/S - Cable 2296980
-
FLK 14/EZ-DR/ 120/KONFEK/S - Cable 2299071
-
FLK 14/EZ-DR/ 150/KONFEK/S - Cable 2296993
-
FLK 14/EZ-DR/ 180/KONFEK/S - Cable 2299084
-
FLK 14/EZ-DR/ 200/KONFEK/S - Cable 2297002
-
FLK 14/EZ-DR/ 300/KONFEK/S - Cable 2299013
-
CABLE-FLK14/OE/0,14/... - Cable 2305732
-
CABLE-FLK14/OE/0,14/ 50 - Cable 2305761
-
CABLE-FLK14/OE/0,14/ 100 - Cable 2305253
-
CABLE-FLK14/OE/0,14/ 150 - Cable 2305266
-
CABLE-FLK14/OE/0,14/ 200 - Cable 2305279
-
CABLE-FLK14/OE/0,14/ 250 - Cable 2305282
-
CABLE-FLK14/OE/0,14/ 300 - Cable 2305295
-
CABLE-FLK14/OE/0,14/ 400 - Cable 2305774
-
CABLE-FLK14/OE/0,14/ 600 - Cable 2305787
-
FLK 50/4X14/EZ-DR/ 50/KONFEK - Cable 2296689
-
FLK 50/4X14/EZ-DR/ 100/KONFEK - Cable 2296692
-
FLK 50/4X14/EZ-DR/ 150/KONFEK - Cable 2296702
-
FLK 50/4X14/EZ-DR/ 200/KONFEK - Cable 2296715
-
FLK 50/4X14/EZ-DR/ 250/KONFEK - Cable 2305402
-
FLK 50/4X14/EZ-DR/ 300/KONFEK - Cable 2296728
-
FLK 50/4X14/EZ-DR/ 400/KONFEK - Cable 2296731
-
FLK 50/4X14/EZ-DR/ 600/KONFEK - Cable 2296744
-
FLK 50/4X14/EZ-DR/1000/KONFEK - Cable 2296773
-
FLK 50-4X14-EZ-DR ... - Cable 2302405
-
FLK 50-4X14-EZ-DR-S ... - Cable 2302447
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save time, thanks to installation with SPEEDCON fast locking system
Easy PLC system cabling, thanks to master connection on the back
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057