SAC-2P-M12MSB/0,3-910/M12FSBLU
-
Bus system cable
1547106
Bus system cable, PUR halogen-free, red lilac RAL 4001, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 0.3 m
Product details
| Product type | Data cable preassembled |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 2 |
| Coding type | B |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 2 |
| Coding type | B |
| Cable length | 0.3 m |
| PROFIBUS [910] | |
| Dimensional drawing |
|
| Cable weight | 90 kg/km |
| UL AWM Style | 21198 (80°C/300 V) |
| Number of positions | 2 |
| Shielded | yes |
| Cable type | PROFIBUS [910] |
| Conductor structure | 1x2xAWG24/19 |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor cross-section | 2x 0.25 mm² (Signal line) |
| Wire diameter incl. insulation | 2.55 mm ±0.07 mm |
| External cable diameter | 7.80 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | red lilac RAL 4001 |
| Conductor material | Tin-plated Cu litz wires |
| Material, filler | PP |
| Material wire insulation | Foam-Skin PP |
| Single wire, color | red, green |
| Overall twist | 2 cores with 2 fillers to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 78.6 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Wave impedance | 150 Ω ±10 % (3 MHz ... 20 MHz) |
| Cable capacity | nom. 30 pF/m |
| Nominal voltage, cable | 300 V |
| Test voltage Core/Core | 1500 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 1500.00 V (50 Hz, 1 min.) |
| Smallest bending radius, fixed installation | 40 mm |
| Smallest bending radius, movable installation | 65 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 65 mm, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
| Max. bending cycles: 5000000, Bending radius: 80 mm, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C | |
| Shield attenuation | ≤ 0.049 dB/m (at 16 MHz) |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| according to IEC 60754-1 | |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| IEC 60332-1-2 | |
| Other resistance | Low adhesion |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| -20 °C ... 60 °C (for installation) | |
| -20 °C ... 60 °C (cable, drag chain applications) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1547106 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Product key | AF1CKC |
| GTIN | 4046356134446 |
| Weight per piece (including packing) | 222.22 g |
| Weight per piece (excluding packing) | 222.22 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057