SACC-MR-4CON-PG 7-M SCO
-
Connector
1542981
Connector, Universal, 4-position, Plug angled M12 SPEEDCON, coding: A, Screw connection, knurl material: Brass, nickel-plated, cable gland Pg7, external cable diameter 4 mm ... 6 mm
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Assembly note | The connector pin assignment can be rotated 90° to the cable outlet |
| Product type | Circular connector (cable-side) |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Cable outlet | angled |
| Pg screw connection | Pg7 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 41 mm |
| External dimensions | |
| Outside diameter | 4 mm ... 6 mm |
| Housing | |
| Diameter housing | 20 mm |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Material of grip body | PBT |
| Contact material | CuZn |
| Contact surface material | CuSnZn |
| Contact carrier material | PA |
| Material for screw connection | Brass, nickel-plated |
| Conductor connection | |
| Connection method | Screw connection |
| Connection cross section | 0.25 mm² ... 0.75 mm² (without ferrule) |
| 0.14 mm² ... 0.75 mm² (with ferrule) | |
| 0.25 mm² ... 0.75 mm² (solid) | |
| Connection cross section AWG | 24 ... 18 (without ferrule) |
| 26 ... 20 (with ferrule) | |
| Stripping length of the individual wire | 5 mm |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 0.2 Nm (Screw terminal blocks) | |
| 0.8 Nm ... 1 Nm (Pressure screw with sleeve housing) | |
| Rated surge voltage | 2.5 kV |
| Contact resistance | ≤ 8 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | angled |
| Head thread type | M12 |
| Head locking type | SPEEDCON |
| Coding | A |
| Signal type/category | Universal |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1542981 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF30 |
| Product key | AF2CAA |
| GTIN | 4046356097659 |
| Weight per piece (including packing) | 24.12 g |
| Weight per piece (excluding packing) | 22.3 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 17ef28aa-9f4a-4c65-aaef-5f1d54c5d756 |
| EF3.1 Climate Change | |
| CO2e kg | 0.577 kg CO2e |
Compatible products
-
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-4P-100,0-PUR/0,25 - Sensor/actuator cable 1501692
-
SAC-4P-100,0-PUR/0,34 - Cable reel 1501663
-
SAC-4P-100,0-186/0,75 - Cable reel 1457461
-
A 0,25- 5 - Ferrule 3202465
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SACC BIT M12-D20 - Tool 1208445
-
CRIMPFOX 6H - Crimping pliers 1212046
Your advantages
Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Screw connection: proven connection technology for a large selection of different conductors
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057