SAC-3P-MR/2,5-PUR/BI-1L-S SCO
-
Sensor/actuator cable
1537857
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, coding: A, with 1 LED, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode, cable length: 2.5 m
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material housing valve plug | PBT |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Contact material | CuSn |
Valve plug contact insert material | PBT |
Contact surface material | Ag |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Status display | 1 LED |
Status display present | yes |
Connection 1 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 3 |
Locking type | SPEEDCON |
Coding type | A |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
TPU GF (Contact carrier) | |
TPU, hardly inflammable, self-extinguishing (Grip body) | |
Connection 2 | |
Type | Valve connector BI (11 mm) |
Number of positions | 3 |
Material | CuSn (Contact) |
Ag (Contact surface) | |
PBT (Contact carrier) | |
PBT (Housing) | |
Protective circuit | Z diode |
Cable length | 2.5 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 30 kg/km |
UL AWM Style | 20549 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor cross section | 3x 0.5 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) |
External cable diameter | 4.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | 39 Ω/km (at 20 °C) |
Insulation resistance | min. 20 MΩ*km |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 1200 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 22.5 mm |
Smallest bending radius, movable installation | 45 mm |
Dynamic load capacity (bending) | Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | according to DIN VDE 0482 |
According to DIN EN 50265-2-1 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | largely oil-resistant |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-20 °C ... 80 °C (Valve connector) | |
-30 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 70 °C (Cable, flexible installation) |
Item number | 1537857 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | AF1DMA |
GTIN | 4046356074209 |
Weight per piece (including packing) | 162 g |
Weight per piece (excluding packing) | 160.6 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060312 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057