SAC-3P-MICFS/ 3,0-PUR
-
Sensor/actuator cable
1527003
Sensor/actuator cable, 3-position, PUR/PVC, black-gray RAL 7021, free cable end, on Socket straight 1/2"-20UNF, coding: C, cable length: 3 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | C |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Max. conductor resistance | 58 Ω/km |
Mechanical data | |
Max. bending cycles | 2000000 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight 1/2"-20UNF |
Number of positions | 3 |
Coding type | C |
Cable length | 3 m |
PUR/PVC black [350] | |
Dimensional drawing |
|
Cable weight | 37 kg/km |
UL AWM Style | 20549 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC black [350] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
External cable diameter | 5.20 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | green, red-black, red-white |
Thickness, insulation | approx. 0.30 mm (Core insulation) |
≥ 0.38 mm (Outer cable sheath) | |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≤ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 52 mm |
Smallest bending radius, movable installation | 52 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 52 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Flame resistance | in accordance with DIN UL-Style 20549 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1527003 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Sales key | BF09 |
Product key | AF1EBA |
GTIN | 4046356071833 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85444290 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057