SACB-C-H180- 4/3-M8
-
Connector hood
1521229
Connector hood with an integrated connector, for M8 sensor/actuator boxes with pluggable screw connection and four slots, single-occupancy
Product details
| Note regarding documentation | For details about the PCB connectors used, refer to the technical data for MC 1,5/10-STF-3,5 (1847204) |
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Connector hood |
| Application | Sensor/actuator box |
| Number of slots | 4 |
| Coding | A |
| LED | no |
| Nominal voltage UN | 120 V AC |
| 120 V DC | |
| Rated current, total | 8 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 2 A |
| Conductor connection | |
| Sensor/actuator connection system | M8 socket |
| Connection method | Pluggable screw connection |
| Conductor cross-section Flexible signal line | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section Flexible power supply | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG Flexible signal line | 26 ... 16 |
| Connection cross section AWG Flexible power supply | 26 ... 16 |
| Stripping length Signal line | 7 mm |
| Stripping length of the sheath | 60 mm (Master cable) |
| Tightening torque, cover screw | 1 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
| 2 / 4 (A) = 2 / 4 | |
| 3 / 4 (A) = 3 / 4 | |
| 4 / 4 (A) = 4 / 4 | |
| 1-4 / 1 (+ 24 V) = UN | |
| 1-4 / 3 (0 V) = 0 V | |
| Status display present | no |
| Width | 30 mm |
| Height | 24 mm |
| Length | 60 mm |
| Material Housing | PBT |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | gold-plated |
| External cable diameter | 7 mm ... 12 mm |
| Connection method | Pluggable screw connection |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Item number | 1521229 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF40 |
| Product key | AF3BCG |
| GTIN | 4017918980610 |
| Weight per piece (including packing) | 37.4 g |
| Weight per piece (excluding packing) | 36.8 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
TSD 25 SAC - Torque screwdriver 1212315
-
SAC BIT HOOD-W 24 - Tool 1212486
-
SZK PZ2 VDE - Screwdriver 1206463
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057