SACB-C-H180 8/16 SCO
-
Connector hood
1516713
Connector hood with integrated connector with screw connection, for sensor/actuator boxes with M12 metal thread or QUICKON connection and master cable connection, for 4, 6, or 8 slots
Product details
| Note regarding documentation | For details about the PCB connectors used, refer to the technical data for MC 1,5/10-STF-3,5 (1847204) |
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Connector hood |
| Application | Sensor/actuator box |
| Number of slots | 8 |
| Coding | A |
| LED | no |
| Nominal voltage UN | 120 V AC |
| 120 V DC | |
| Rated current, total | 10 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Connection method | Pluggable screw connection |
| Conductor cross-section Flexible signal line | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section Flexible power supply | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG Flexible signal line | 26 ... 16 |
| Connection cross section AWG Flexible power supply | 26 ... 16 |
| Stripping length Signal line | 7 mm |
| Stripping length of the sheath | 50 mm (Master cable) |
| Tightening torque, cover screw | 0.35 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 = WH |
| 1 / 2 (B) = 1 / 2 = GYPK | |
| 2 / 4 (A) = 2 / 4 = GN | |
| 2 / 2 (B) = 2 / 2 = RDBU | |
| 3 / 4 (A) = 3 / 4 = YE | |
| 3 / 2 (B) = 3 / 2 = WHGN | |
| 4 / 4 (A) = 4 / 4 = GY | |
| 4 / 2 (B) = 4 / 2 = BNGN | |
| 5 / 4 (A) = 5 / 4 = PK | |
| 5 / 2 (B) = 5 / 2 = WHYE | |
| 6 / 4 (A) = 6 / 4 = RD | |
| 6 / 2 (B) = 6 / 2 = YEBN | |
| 7 / 4 (A) = 7 / 4 = BK | |
| 7 / 2 (B) = 7 / 2 = WHGY | |
| 8 / 4 (A) = 8 / 4 = VT | |
| 8 / 2 (B) = 8 / 2 = GYBN | |
| 1-8 / 1 (+ 120 V) = UN = BN | |
| 1-8 / 3 (0 V) = 0 V = BU | |
| 1-8 / 5 (PE) = PE = GNYE | |
| Status display present | no |
| Width | 58 mm |
| Height | 21 mm |
| Length | 34 mm |
| Material Housing | PBT |
| Flammability rating according to UL 94 | V0 |
| Material grommet GRP | NBR |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | gold-plated |
| External cable diameter | 7 mm ... 12 mm |
| Connection method | Pluggable screw connection |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP69K | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Item number | 1516713 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF42 |
| Product key | AF3CCG |
| GTIN | 4017918967444 |
| Weight per piece (including packing) | 72.7 g |
| Weight per piece (excluding packing) | 55.8 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
ETIM
| ETIM 10.0 | EC003558 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 3d382d47-4db6-4a9c-823f-1fb447fbf873 |
Compatible products
-
SACB-4/ 4-L-C GG SCO - Distributor box header 1516726
-
SACB-4/ 8-L-C GG SCO - Distributor box header 1516739
-
SACB-6/ 6-L-C GG SCO - Distributor box header 1516742
-
SACB-6/12-L-C GG SCO - Distributor box header 1516755
-
SACB-8/ 8-L-C GG SCO - Distributor box header 1516768
-
SACB-8/16-L-C GG SCO - Header 1516771
-
SACB- 4X0,34/ 3X0,75-50,0 PUR - Master cable ring 1503328
-
SACB- 8X0,5/ 3X1,0-50,0 PUR - Master cable ring 1503357
-
SACB-8X0,5/3X1,0-50,0 HPUR - Master cable ring 1401690
-
SACB- 6X0,34/ 3X0,75-50,0 PUR - Master cable ring 1503331
-
SACB-12X0,5/ 3X1,0-50,0 PUR - Master cable ring 1503360
-
SACB- 8X0,34/ 3X0,75-50,0 PUR - Master cable ring 1503344
-
SACB-16X0,5/ 3X1,0-50,0 PUR - Master cable ring 1503373
-
SACB-16X0,5/ 3X1,0-200,0 PUR - Master cable ring 1559893
-
SACB-16X0,5/ 3X1,0-50,0 VPUR - Master cable ring 1430938
-
SACB-16X0,5/ 3X1,0-50,0 80MC - Master cable ring 1402304
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
SZK PZ1 VDE - Screwdriver 1206450
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD 25 SAC - Torque screwdriver 1212315
-
SAC BIT HOOD-W 24 - Tool 1212486
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057