SACB-C-H180-4/ 4-10,0PUR SCO
-
Connector hood
1516548
Connector hood, application: Sensor/actuator box, connection method: M12 socket Metal, number of slots: 4, slot assignment: single, status display: no; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 10 m, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Connector hood |
| Application | Sensor/actuator box |
| Number of slots | 4 |
| LED | no |
| Nominal voltage UN | 120 V AC |
| 120 V DC | |
| Rated current, total | 10 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Connection method | Pluggable screw connection |
| Tightening torque, cover screw | 0.35 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = WH |
| 2 / 4 (A) = GN | |
| 3 / 4 (A) = YE | |
| 4 / 4 (A) = GY | |
| 1-4 / 1 (+ 120 V) = BN | |
| 1-4 / 3 (0 V) = BU | |
| 1-4 / 5 (PE) = GNYE | |
| Status display present | no |
| Width | 58 mm |
| Height | 21 mm |
| Length | 34 mm |
| Material Housing | PBT |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | gold-plated |
| Cable length | 10 m |
| PUR/PVC black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 77.9 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 7 |
| Shielded | no |
| Cable type | PUR/PVC black [PUR] |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 42x 0.15 mm |
| AWG power supply | 18 |
| Conductor cross-section | 4x 0.34 mm² (Signal line) |
| 3x 0.75 mm² (power line) | |
| Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
| 1.8 mm ±0.1 mm (power line) | |
| External cable diameter | 6.90 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, blue, green/yellow, white, green, yellow, gray |
| Inner sheath thickness | ≥ 0.15 mm |
| Thickness, outer sheath | ≥ 0.38 mm |
| Overall twist | Wires twisted in layers |
| Nominal voltage, cable | 300 V |
| Test voltage | 2000 V |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 52 mm |
| Smallest bending radius, movable installation | 69 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 69 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
| Flame resistance | DIN EN 50265 |
| Resistance to oil | according to VDE 0472 Part 803 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| Special properties | Silicone-free |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| 80 °C (in acc. with UL) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP69K | |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Item number | 1516548 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF42 |
| Product key | AF3CCG |
| GTIN | 4017918967338 |
| Weight per piece (including packing) | 880.6 g |
| Weight per piece (excluding packing) | 812.8 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440108 |
| ECLASS-15.0 | 27440108 |
ETIM
| ETIM 10.0 | EC002585 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c75ee27d-dd7e-430d-abc8-6d414f8311e1 |
Compatible products
-
SACB-4/ 4-L-C GG SCO - Distributor box header 1516726
-
SACB- 4X0,34/ 3X0,75-50,0 PUR - Master cable ring 1503328
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
SZK PZ1 VDE - Screwdriver 1206450
-
TSD 25 SAC - Torque screwdriver 1212315
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M 3NM - Torque screwdriver 1212225
-
SAC BIT HOOD-W 24 - Tool 1212486
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SF-BIT-PZ 1-50 - Screw insert 1212591
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057