SACB 4-8 PUR/
-
Distributor box
1503483
Distributor box, connection method: M12 socket Plastic, number of slots: 4, number of positions: 5, coding: A, slot assignment: Double, status display: no, Universal; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no
Product details
Compatible products
Your advantages
Safety in the field, thanks to robust housing and high degree of protection
Save space: distributor box with double occupancy for two sensors in one slot
Flexible solutions – configurable materials with variable cable length