SACC-DSI-MSD-4CON-L180/SH TQ - Device connector rear mounting
1456514

Device connector rear mounting, Ethernet CAT5 (100 Mbps), 4-position, Pin, straight, M12-SPEEDCON, D-coding, Wave soldering, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products


Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission reliability: optional shield connection to the housing by means of shield contact