CC-1,0-ST-0,34-MS AU
-
Crimp contact
1452356
Crimp contact, Pin, turned, contact diameter: 1 mm, connection cross section: 0.08 mm2 ... 0.5 mm2, contact material: CuZn, this item is undergoing a smooth changeover, lead-free alternative in accordance with RoHS II without exception 6c (Pb < 0.1%) possible on request in advance
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring