SACB-8/16-L-C SCO OTB
-
Distributor box
1437232
Distributor box, application: Standard, extended requirements, connection method: M12 socket Metal, number of slots: 8, number of positions: 5, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: Rear plug-in spring connection 270°, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Product type | Distributor box |
| Application | Standard, extended requirements |
| Number of positions | 5 |
| Number of slots | 8 |
| Coding | A |
| LED | yes |
| Local diagnostics | |
| Monitored function | Supply voltage |
| Optical representation | Green LED |
| Max. operating voltage Umax | 30 V DC |
| Local diagnostics | Supply voltage Green LED |
| Status display I/O Yellow LED | |
| Nominal voltage UN | 24 V DC |
| Rated current, total | 8 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Conductor cross-section Flexible signal line | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section Flexible power supply | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG Flexible signal line | 26 ... 16 |
| Connection cross section AWG Flexible power supply | 26 ... 16 |
| Stripping length Signal line | 9 mm |
| Tightening torque slot sensor/actuator cable | 0.4 Nm |
| Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
| 1 / 2 (B) = 1 / 2 | |
| 2 / 4 (A) = 2 / 4 | |
| 2 / 2 (B) = 2 / 2 | |
| 3 / 4 (A) = 3 / 4 | |
| 3 / 2 (B) = 3 / 2 | |
| 4 / 4 (A) = 4 / 4 | |
| 4 / 2 (B) = 4 / 2 | |
| 5 / 4 (A) = 5 / 4 | |
| 5 / 2 (B) = 5 / 2 | |
| 6 / 4 (A) = 6 / 4 | |
| 6 / 2 (B) = 6 / 2 | |
| 7 / 4 (A) = 7 / 4 | |
| 7 / 2 (B) = 7 / 2 | |
| 8 / 4 (A) = 8 / 4 | |
| 8 / 2 (B) = 8 / 2 | |
| 1-8 / 1 (+ 24 V) = UN | |
| 1-8 / 3 (0 V) = 0 V | |
| 1-8 / 5 (PE) = PE | |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 58 mm |
| Height | 28 mm |
| Length | 159 mm |
| Material Threaded sleeve | Die-cast zinc |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Material grommet GRP | NBR (flat gasket on the back) |
| Contact material | Cu alloy |
| Contact surface material | gold-plated |
| Contact carrier material | PA |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | tin-plated |
| Connection method | Rear plug-in spring connection |
| Ambient conditions | |
| Degree of protection | IP54 (with sealed mounting holes) |
| Ambient temperature (operation) (male connector/female connector) | -30 °C ... 80 °C |
| Ambient temperature (storage/transport) | -30 °C ... 90 °C |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1437232 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF42 |
| Product key | AF3CCE |
| GTIN | 4046356455626 |
| Weight per piece (including packing) | 393.6 g |
| Weight per piece (excluding packing) | 362.3 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
ETIM
| ETIM 10.0 | EC003558 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Save time, thanks to installation with SPEEDCON fast locking system
Easy PLC system cabling, thanks to master connection on the back
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057