SACC-DSI-M12FS-8CON-PG9/0,5 P
-
Device connector rear mounting
1436369
Device connector rear mounting, Universal, 8-position, Socket, straight, M12-Standard, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm2, TPE litz wire
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| General | Contact connection method: Crimp connection |
| Mounting type | Rear mounting (Pg9, with flat nut) |
| Tightening torque | 1.25 Nm ... 1.5 Nm (Installation-side) |
| Product type | Circular connectors (device side) |
| Application | Signal |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Material Housing | PA 6.6 |
| Material Insulating body | PA 6.6 |
| Material Contact | CuZn |
| Material Contact surface | Au |
| Material Seal | Viton |
| Flammability rating according to UL 94 | HB |
| Conductor material | Tin-plated Cu litz wires |
| Rated surge voltage | 0.8 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V (AC) |
| 30 V (DC) | |
| Nominal current IN | 2 A |
| Max. conductor resistance | 80 Ω/km |
| Conductor connection | |
| Connection method | Individual wires |
| Contact connection type | Socket |
| Conductor cross-section | 0.25 mm² |
| Tightening torque | 1.25 Nm ... 1.5 Nm (Installation-side) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Signal type/category | Universal |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Head locking type | Standard |
| Coding | A |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 0.5 m |
| Cable type | TPE litz wire |
| Wire diameter incl. insulation | 1.15 mm ±0.07 mm |
| Single wire, color | brown, blue, white, gray, pink, green, yellow, red |
| Cable cross section | 0.25 mm² |
| Conductor material | Tin-plated Cu litz wires |
| Conductor structure signal line | 14x 0.15 mm |
| AWG signal line | 24 |
| Material wire insulation | TPE |
| Thickness, insulation | 0.21 mm |
| Nominal voltage, cable | 300 V |
| Test voltage, cable | 2000 V AC |
| Cable resistance | ≤ 80 Ω/km |
| Cable insulation resistance | ≥ 20 MΩ*km |
| Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
| -25 °C ... 85 °C (Cable, flexible installation) |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| -40 °C ... 85 °C (without mechanical actuation) | |
| Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1436369 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB24 |
| Product key | ABQCPE |
| GTIN | 4046356438339 |
| Weight per piece (including packing) | 20.2 g |
| Weight per piece (excluding packing) | 20.2 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440103 |
| ECLASS-15.0 | 27440103 |
ETIM
| ETIM 10.0 | EC003570 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 96c4901a-fb04-4243-8f29-106c7e4dc3e5 |
| EF3.1 Climate Change | |
| CO2e kg | 1.583 kg CO2e |
Compatible products
-
-
PROT-M12 MS-PA-CHAIN-EYE-DM14 - Sealing cap 1456200
-
PROT-M12 MS-M-CHAIN PPI - Sealing cap 1320659
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
PROT-M12 FB - Screw plug 1555538
-
PROT-M12 MS-M PPI - Screw plug 1320658
-
PROT M12 MS PWR - Screw plug 1092802
-
SAC-8P-P12MS/ 1,5-PUR/P12FS - Sensor/actuator cable 1649268
-
SAC-8P-M12MS/ 1,5-PUR - Sensor/actuator cable 1522493
Your advantages
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Standard pin assignments and codings for signal transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
Frequently searched
- Circular connectors, 12-pos.
- M12 male, 6-pos.
- M12 male, 17-pos.
- Circular connectors, 5-pos.
- M12 male
- Circular connectors, 8-pos.
- M12 male, 3-pos.
- Circular connectors, 6-pos.
- Circular connectors, 3-pos.
- M12 male, 8-pos.
- M12 male, 12-pos.
- Circular connectors, 7-pos.
- M12 male, 4-pos.
- Circular connectors, 4-pos.
- IDC connector with fast connection (IP65)
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057