VS-ASI-J-Y-N-SWA-LC
-
Distributor
1433168
AS-Interface distributor with IP67 protection for 1 flat-ribbon conductor, 2-pos., with screw connection, angled
Product details
| Product type | Network distributor box |
| Number of positions | 2 |
| Thread type | Pg9 |
| Insulation characteristics | |
| Degree of pollution | 3 |
| Nominal voltage UN | 30 V DC |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Connection technology | |
| Connection method | AS-i penetration technique |
| Outside diameter | 4 mm ... 6 mm |
| Bus system | AS-Interface |
| Status display | no |
| Status display present | no |
| External dimensions | |
| Outside diameter | 4 mm ... 6 mm |
| Material Housing | PA |
| Seal material | Neoprene |
| FKM |
| Connection 1 | |
| Type | Load center AS-i Screw locking |
| Number of positions | 2 |
| Locking type | Screw locking mechanism |
| Material | CuZn (Contact) |
| Sn (Contact surface) | |
| PA (Contact carrier) | |
| PA (Housing) | |
| Connection 2 | |
| Type | Screw terminal block angled |
| Number of positions | 2 |
| Material | CuZn (Contact) |
| CuSnZn (Contact surface) | |
| PA (Contact carrier) | |
| Stripping length of the individual wire | 5 mm |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Item number | 1433168 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF10 |
| Product key | AF1GFA |
| GTIN | 4046356346252 |
| Weight per piece (including packing) | 24.7 g |
| Weight per piece (excluding packing) | 24.7 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 10.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 26a936e1-192c-42f9-a6a6-828a1e6c8145 |
| EF3.1 Climate Change | |
| CO2e kg | 1.132 kg CO2e |
Compatible products
-
-
SAC-4P-MS/ 5,0-186 SCO - Sensor/actuator cable 1555619
-
SAC-4P-MS/10,0-186 SCO - Sensor/actuator cable 1555622
-
SAC-4P-MS/15,0-186 SCO - Sensor/actuator cable 1555635
-
SAC-4P- 2,0-186/FS SCO - Sensor/actuator cable 1555648
-
SAC-4P- 5,0-186/FS SCO - Sensor/actuator cable 1555651
-
SAC-4P-10,0-186/FS SCO - Sensor/actuator cable 1555664
-
SAC-4P-15,0-186/FS SCO - Sensor/actuator cable 1555677
-
SZK PH1 VDE - Screwdriver 1205150
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057