VS-ASI-J-Y-N-M12FS-LC
-
Distributor
1433155
AS-Interface distributor with IP67 protection for one flat-ribbon conductor, with a straight, A-coded, 2-pos. M12 socket
Product details
| Product type | Network distributor box |
| Number of positions | 2 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Nominal voltage UN | ≤ 32 V DC |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Connection technology | |
| Connection method | AS-i penetration technique |
| Bus system | AS-Interface |
| Status display | no |
| Status display present | no |
| Seal material | Neoprene |
| FKM |
| Connection 1 | |
| Type | Load center AS-i Screw locking |
| Number of positions | 2 |
| Locking type | Screw locking mechanism |
| Material | CuZn (Contact) |
| Sn (Contact surface) | |
| PA (Contact carrier) | |
| PA (Housing) | |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 2 (5) |
| Material | Zinc die-cast, nickel-plated (Screw connection) |
| Insertion/withdrawal cycles | ≥ 100 |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1433155 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF10 |
| Product key | AF1GFA |
| GTIN | 4046356346245 |
| Weight per piece (including packing) | 18.5 g |
| Weight per piece (excluding packing) | 17.08 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 10.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 57f80308-905b-4c4a-8e2e-07e73c387e77 |
| EF3.1 Climate Change | |
| CO2e kg | 1.034 kg CO2e |
Compatible products
-
-
SAC-4P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1555693
-
SAC-4P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1555703
-
SAC-4P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1555716
-
SAC-4P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1555729
-
SAC-4P-MS/10,0-186/FS SCO - Sensor/actuator cable 1555732
-
SAC-4P-MS/15,0-186/FS SCO - Sensor/actuator cable 1555745
-
PROT-M12 - Screw plug 1680539
-
PROT-MS SCO - Screw plug 1553129
-
SZK PH1 VDE - Screwdriver 1205150
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057