SAC-4P-M12MS/ 5,0-960 VA
-
Bus system cable
1431186
Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, Plug straight M12, coding: A, on free cable end, cable length: 5 m
Product details
| General | Further products with variable cable type and variable cable length can be found in the accessories section |
| Product type | Data cable preassembled |
| Application | Process technology |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Bus system | FOUNDATION Fieldbus |
| Signal type/category | FOUNDATION Fieldbus, 31.25 kbps |
| Status display | no |
| Status display present | no |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Transmission speed | 31.25 kbps |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Flammability rating according to UL 94 | HB |
| Material grommet GRP | NBR |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Plug) | BU (DATA-) |
| 2 (Plug) | OG (DATA+) | |
| 3 (Plug) | SR (shield) | |
| Connection 1 | |
| Type | Plug straight M12 |
| Number of positions | 3 |
| Coding type | A (Standard) |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| TPU GF (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Stainless steel (Screw connection) | |
| Ambient temperature (operation) | -25 °C ... 90 °C |
| Connection 2 | |
| Type | free cable end |
| Cable length | 5 m |
| FOUNDATION Fieldbus orange [960] | |
| Dimensional drawing |
|
| Cable weight | 56.552 kg/km |
| Number of positions | 2 |
| Shielded | yes |
| Cable type | FOUNDATION Fieldbus orange [960] |
| Conductor structure | 2xAWG18/7 + 1xAWG20/7 |
| Signal speed | 0.66 c |
| Conductor structure signal line | 7x 0.40 mm |
| AWG signal line | 18 |
| Conductor cross-section | 2x 0.75 mm² (Signal line) |
| 1x 0.5 mm² (Drain wire) | |
| Wire diameter incl. insulation | 2.24 mm ±0.05 mm |
| External cable diameter | 7.50 mm ±0.25 mm |
| Outer sheath, material | PVC |
| External sheath, color | orange RAL 2003 |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | PO (Signal line) |
| Single wire, color | blue, orange |
| Thickness, insulation | 0.50 mm |
| Thickness, outer sheath | 1.00 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | One pair with one drain wire and fillers for core |
| Optical shield covering | 100 % |
| Max. conductor resistance | ≤ 19.35 Ω/km (Signal line) |
| 26 Ω/km (shield) | |
| Cable capacity | 147 pF/m (at 1 kHz, core/shield) |
| ≤ 3.94 pF/m (capacitance unbalance) | |
| Working capacitance | 78 nF (at 1 kHz) |
| Cable impedance | 100 Ω ±20 % (At 31.25 kHz) |
| Nominal voltage, cable | 300 V |
| Smallest bending radius, fixed installation | 75 mm |
| Tensile strength | 260 N |
| Shield attenuation | 3.00 dB/km (at 39 kHz) |
| Flame resistance | UL 1685 (CSA FT 4) |
| UL 1685 (vertical tray) | |
| UL 1666 (riser) | |
| Special properties | UL standards PLTC-ER and ITC |
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| IP69K | |
| Item number | 1431186 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF04 |
| Product key | AF1CCG |
| GTIN | 4046356431668 |
| Weight per piece (including packing) | 345.25 g |
| Weight per piece (excluding packing) | 345.25 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC002599 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.858 kg CO2e |
Compatible products
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-4P-M12MR-M12FR FF VA/... - Bus system cable 1431393
-
SACC-M12MS-5CON-DM 5-8 SH VA - Connector 1440025
-
SACC-M12FS-5CON-DM 5-8 SH VA - Connector 1440041
-
SAC-4P-M12T/2XM12 FF VA - T distributor 1431416
-
SAC-4P-M12MS FF TR VA - Termination resistor 1431403
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-W14 - Tool 1212513
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057