SACC-DSI-M12MST-4P-M16/0,8 AEH - Device connector rear mounting
1426184

Device connector rear mounting, Power, 4-position, Pin, straight, M12, T-coding, Individual wires, cable length: 0.8 m, 1.31 mm2, UL/cUL stranded hook-up wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1239571

Product details








Compatible products


Your advantages

For compact devices: transmit high power in a confined space
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut