SACCBP-M12FS-5CON-M16/0,5-900
-
Device connector rear mounting
1426071
Device connector rear mounting, 5-position, M12, Bus line, cable length: 0.5 m, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1239563
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Order information: | Lock nut is included in the scope of delivery |
| Safety note | |
| Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
| Mounting type | Rear mounting (M16 x 1,5) |
| Product type | Circular connectors (device side) |
| Number of positions | 5 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV AC |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Conductor connection | |
| Connection method | Bus line |
| Contact connection type | Socket |
| Cable length | 0.5 m |
| INTERBUS [900] | |
| Dimensional drawing |
|
| Cable weight | 70 kg/km |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | INTERBUS [900] |
| Conductor structure | 3 x 2 x 0.22 mm² |
| Signal speed | 0.66 c |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 3x 2x 0.22 mm² |
| External cable diameter | 8.00 mm |
| Outer sheath, material | PUR |
| External sheath, color | may green RAL 6017 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | green-yellow, white-brown, gray-pink |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 3 pairs to the core |
| Insulation resistance | ≥ 5 GΩ*km |
| Coupling resistance | < 250.00 mΩ/m (at 30 MHz) |
| Loop resistance | ≤ 159.80 Ω/km |
| Wave impedance | 120 Ω ±20 % (at 64 kHz) |
| 100 Ω ±15 % (with 1 MHz) | |
| Cable capacity | ≤ 60 nF/km (At 800 Hz) |
| Nominal voltage, cable | 250 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 1500 Vrms |
| Test voltage Core/Shield | 1000.00 Vrms |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 15 x D |
| Smallest bending radius, fixed installation | 60 mm |
| Smallest bending radius, movable installation | 120 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 120 mm, Traversing path: 10 m, Traversing rate: 1.6 m/s, Acceleration: 3.2 m/s² |
| Near end crosstalk attenuation (NEXT) | ≥ 61 dB (at 772 kHz) |
| ≥ 59 dB (with 1 MHz) | |
| ≥ 55 dB (at 2 МHz) | |
| ≥ 50 dB (at 4 МHz) | |
| ≥ 46 dB (at 8 МHz) | |
| ≥ 44 dB (at 10 MHz) | |
| ≥ 41 dB (at 16 MHz) | |
| ≥ 40 dB (at 20 МHz) | |
| Shield attenuation | ≤ 15 dB/km (at 256 kHz) |
| ≤ 24 dB/km (at 772 kHz) | |
| ≤ 27 dB/km (with 1 MHz) | |
| ≤ 52 dB/km (at 4 МHz) | |
| ≤ 84 dB/km (at 10 MHz) | |
| ≤ 112 dB/km (at 16 MHz) | |
| ≤ 119 dB/km (at 20 МHz) | |
| Flame resistance | according to VDE 0472, Part 4, test type B |
| according to IEC 60332-1 | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP67 (When plugged in) |
| IP65 (When plugged in) | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1426071 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | ABQDGG |
| GTIN | 4055626444246 |
| Weight per piece (including packing) | 60.3 g |
| Weight per piece (excluding packing) | 54.932 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 39d3899b-ad3e-4e92-a6ae-b3280122da38 |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057