NBC-M12FR/2,0-971/R4AQ VR
-
Network cable
1425619
Assembled VARAN cable, shielded, stranded, black, angled M12 socket, SPEEDCON, 6-pos. to RJ45 plug/IP20, QUICKON, length: 2 m
Product details
| Product type | Patch cable |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Rated voltage (III/3) | 72 V (DC) |
| Nominal voltage UN | 30 V |
| Nominal current IN | 2 A |
| Signal type/category | VARAN |
| Color | black |
| Material | PC |
| PA | |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | SANTOPRENE halogen-free |
| Connection 1 | |
| Type | Socket angled M12 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Degree of protection | IP20 |
| VARAN PVC [971] | |
| Dimensional drawing |
|
| Shielded | yes |
| UL AWM Style | 2461 (80°C/300 V) |
| Cable type | VARAN PVC |
| Cable type (abbreviation) | 971 |
| Signal type/category | VARAN CAT5 (IEC 11801), 100 Mbps |
| Cable structure | 1x2x24/32+2x2x24/19, SF/UTP |
| External cable diameter | 7.00 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Thickness, outer sheath | 0.90 mm |
| Conductor material | Bare Cu litz wires |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 32x 0.10 mm |
| Conductor cross-section | 2x 2x 0.25 mm² (Signal line) |
| AWG power supply | 24 |
| Material wire insulation | PE |
| Wire diameter incl. insulation | 1.25 mm (Signal line) |
| 1.4 mm (Power supply) | |
| Single wire, color | blue-yellow, green-orange, red-blue |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 3 pairs with filler elements to the core |
| Shielding | Aluminum-coated foil, tinned copper braided shield |
| Optical shield covering | 85 % |
| Nominal voltage, cable | ≤ 80 V |
| Test voltage Core/Core | 1000 V |
| Test voltage Core/Shield | 1000.00 V |
| Cable resistance | 78 Ω/km (at 20 °C) |
| Cable insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
| Working capacitance | approx. 57 nF (at 1 kHz) |
| Signal runtime | 5.3 ns/m |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Number of bending cycles | 200000 |
| Minimum bending radius, drag chain applications | 5 x D |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| Flame resistance | according to IEC 60332-1-2 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) (Cable, fixed installation) | 0 °C ... 50 °C (for installation) |
| -20 °C ... 80 °C (cable, fixed installation) | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1425619 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Product key | ABNMAY |
| GTIN | 4055626409023 |
| Weight per piece (including packing) | 182.7 g |
| Weight per piece (excluding packing) | 182.7 g |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121413 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057