SACC-SQ-FS-8P-25F/0,5-0,08 PVC
-
Device connector front mounting
1425612
Device connector front mounting, 8-position, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.08 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)