VS-M12FSBP-OE-94B-LI/10,0
-
Device connector rear mounting
1425322
Device connector rear mounting, Ethernet, CAT5 (1 Gbps), 8-position, Socket straight M12, connection method: Cable connection, cable length: 10 m, degree of protection: IP65/IP67, 4x2xAWG26/7, SF/UTP, water blue RAL 5021, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut