NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties.
Note on application
Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories".
Product type
Distributor box
Number of positions
4
Item number
1424875
Packing unit
1 pc
Minimum order quantity
5 pc
Product key
AF3BCD
GTIN
4055626383422
Weight per piece (including packing)
2,368 g
Weight per piece (excluding packing)
2,368 g
Country of origin
PL
ECLASS
ECLASS-13.0
27440111
ECLASS-15.0
27440111
UNSPSC
UNSPSC 21.0
31251501
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c), 7(c)-I
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.