SACC-DSI-M12FSD-4CON-M16/2,0 - Device connector rear mounting
1424744

Device connector rear mounting, 4-position, Socket, straight, M12, D-coding, on free cable end, Individual wires, cable length: 2 m, 0.34 mm2, potted, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products