0.14 mm² ... 2.5 mm² (applies to stranded conductors with ferrules)
0.14 mm² ... 2.5 mm² (applies to stranded conductors with ferrules)
Connection cross section AWG
26 ... 14
Installation dimensions
Width of the assembly cutout
24 mm
Length of the assembly cutout
74 mm
Material Housing
Die-cast aluminum, saltwater-resistant
Flammability rating according to UL 94
V0
Contact material
Copper alloy
Contact surface material
Ag
Contact carrier material
PC
Locking latch material
PA
External cable diameter
11 mm ... 17 mm
14 mm ... 17 mm (for UL 514 B)
Ambient conditions
Degree of protection
IP66
IP67
Impact strength
IK08
Ambient temperature (operation)
-40 °C ... 100 °C
Item number
1424462
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BF63
Product key
AF7AFX
GTIN
4055626372914
Weight per piece (including packing)
472.3 g
Weight per piece (excluding packing)
22.22 g
Customs tariff number
85366990
Country of origin
CN
ECLASS
ECLASS-13.0
27440113
ECLASS-15.0
27440113
ETIM
ETIM 10.0
EC002636
UNSPSC
UNSPSC 21.0
39121400
DNV
Approval ID: TAE000037S
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.