IECEE CB Scheme
Approval ID: DE1-65875VDE Zeichengenehmigung
Approval ID: 40029149| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 400 V | 20 A | 1.5 - 2.5 | |
| Only rigid conductors | 690 V | 20 A | 1.5 - 2.5 | |
UL Listed
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 10 A | - 16 | ||
cUL Listed
Approval ID: E468743| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 10 A | - 16 | ||