QPD H4X2,5 4X6-10 GY - H distributor
1423995

H distributor, connection method: IDC connection, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, with four QUICKON nuts, coding: Coding profile, external cable diameter: 6 mm ... 10 mm

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T distributors can be used to branch master cables or they can be used as star distributors