SACC-M12FS-4CON-PG 9-M PWR
-
Power connector
1420753
Power connector, 4-position, Socket straight M12, coding: A, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Product details
| General | Strip 22 mm off the cable sheath, strip 7 mm off the conductor insulation, crimp the ferrule, then shorten this to 5 mm. Length of conductor with shortened ferrule: 20 mm. Connect conductors and tighten the mounting screws with 0.2 Nm. |
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Product type | Circular connector (cable-side) |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Cable outlet | straight |
| Pg screw connection | Pg9 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Length | 63 mm |
| External dimensions | |
| Outside diameter | 6 mm ... 8 mm |
| Housing | |
| Diameter housing | 20 mm |
| Flammability rating according to UL 94 | V0 |
| Material grommet GRP | Viton (M12 socket) |
| NBR (Cable clamping) | |
| Material of grip body | PA |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Conductor connection | |
| Connection method | Screw connection |
| Connection cross section | 0.75 mm² ... 1.5 mm² (without ferrule) |
| 0.75 mm² ... 1.5 mm² (with ferrule) | |
| 0.75 mm² ... 1.5 mm² (solid) | |
| Connection cross section AWG | 18 ... 16 (without ferrule) |
| 16 ... 18 (with ferrule) | |
| Stripping length of the individual wire | 5 mm |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 0.8 Nm ... 1 Nm (Pressure screw with sleeve housing) | |
| 0.4 Nm (Screw plug insert with sleeve housing as far it will go) | |
| 0.2 Nm (Screw terminal blocks) | |
| Rated surge voltage | 2.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | > 10 GΩ |
| Nominal voltage UN | 250 V DC |
| 250 V AC | |
| Nominal current IN | 8 A (when using 1.5 mm² conductors) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | A |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1420753 |
| Packing unit | 1 pc |
| Minimum order quantity | 100 pc |
| Note | Made to order (non-returnable) |
| Product key | AF2CAA |
| GTIN | 4055626240893 |
| Weight per piece (including packing) | 25.12 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 9.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0007e42a-ef98-4543-a6d4-11ff2a49a3a6 |
Compatible products
-
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
A 1,5 - 7 - Ferrule 3200263
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SACC BIT M12-D20 - Tool 1208445
-
WIREFOX 6SC - Stripping tool 1212158
-
CRIMPFOX 6H - Crimping pliers 1212046
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057