SACCBP-FSD-4P-PG9/1,065-937 RT
-
Flush-type connector
1419454
Flush-type connector, 4-position, Bus line
Product details
| Safety note | |
| Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
| Number of positions | 4 |
| Coding | D |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Rated surge voltage | 2.5 kV AC |
| Nominal voltage UN | 250 V |
| Nominal current IN | 4 A |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Connection method | Bus line |
| Tightening torque | 2 ... 3 Nm |
| Flammability rating according to UL 94 | V0 |
| PROFINET RADOX® railway application CAT5 [937] | |
| Dimensional drawing |
|
| Shielded | yes |
| Cable weight | 70 kg/km |
| Cable type | PROFINET RADOX® railway application CAT5 |
| Cable type (abbreviation) | 937 |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| EtherCAT® CAT5 (IEC 11801), 100 Mbps | |
| Cable structure | 1x4xAWG22/7, SF/TQ |
| External cable diameter | 6.60 mm ±0.4 mm |
| Outer sheath, material | PE-X |
| External sheath, color | black RAL 9005 |
| Thickness, outer sheath | approx. 1.00 mm |
| Conductor material | silver-plated Cu litz wires |
| Conductor structure signal line | 7x 0.25 mm |
| AWG signal line | 22 |
| Conductor cross-section | 4x 0.34 mm² |
| Material wire insulation | Foamed PE |
| Wire diameter incl. insulation | approx. 1.5 mm |
| Single wire, color | white-blue, orange-yellow |
| Overall twist | Star quad |
| Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
| Nominal voltage, cable | 300 V AC |
| Test voltage, cable | 2000 V AC (50 Hz, 5 minutes) |
| Cable resistance | ≤ 54.4 Ω/km |
| Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
| Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
| Working capacitance | ≤ 65 pF (Line-line) |
| ≤ 100 pF (Line-shield) | |
| Signal speed | 75 c |
| Minimum bending radius, fixed installation | 6 x D |
| Remote crosstalk attenuation (FEXT) | 78 dB (with 1 MHz) |
| 77 dB (at 4 МHz) | |
| 70 dB (at 10 MHz) | |
| 65 dB (at 31.5 МHz) | |
| 56 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Near end crosstalk attenuation (NEXT) | 73 dB (with 1 MHz) |
| 70 dB (at 4 МHz) | |
| 65 dB (at 10 MHz) | |
| 57 dB (at 31.5 МHz) | |
| 52 dB (at 62.5 МHz) | |
| 48 dB (at 100 MHz) | |
| Return attenuation (RL) | 25 dB (at 4 МHz) |
| 30 dB (at 10 MHz) | |
| 30 dB (at 31.5 МHz) | |
| 30 dB (at 62.5 МHz) | |
| 28 dB (at 100 MHz) | |
| Shield attenuation | 40.00 dB (30 MHz ≤ f ≤ 100 MHz) |
| Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
| GM/RT 2130 (Category Ia, Ib, II) | |
| EN 45545 (Risk level HL1 - HL3) | |
| DIN 5510 (Fire protection level 1, 2, 3, 4) | |
| NF F16-101 (Category A1, A2, B) | |
| NF F16-101 (Class C/F0) | |
| NFPA 130 | |
| UNI CEI 11170 (Risk level LR1 - LR4) | |
| Halogen-free | in accordance with EN 50267-2-1 |
| Resistance to oil | according to IRM 902, 72 h at 100 °C |
| Concentration of fumes | BS 6853 D.8.7 |
| EN 61034-2 | |
| UL 1685, 12 (FT4) | |
| Fume toxicity | BS 6853 B.1 |
| EN 50305, 9.2 | |
| Fume corrosiveness | EN 50267-2-2 |
| Flame resistance | IEC 60332-1-2 |
| EN 50266 | |
| EN 60332-3-25 | |
| NF C32-070, 2.1 | |
| NF C32-070, 2.2 | |
| UL 1685, 12 (FT4) | |
| in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
| Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
| Ambient temperature (operation) | -40 °C ... 90 °C (Cable, flexible installation) |
| -50 °C ... 90 °C (cable, fixed installation) | |
| Ambient conditions | |
| Degree of protection | IP67 (When plugged in) |
| IP65 (When plugged in) | |
| IP65/IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1419454 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Product key | ABQYAA |
| GTIN | 4055626170855 |
| Weight per piece (including packing) | 94 g |
| Weight per piece (excluding packing) | 94 g |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057