QPD P 4X2,5 9-14 GY GY
-
Connector
1419431
Connector, connection method: IDC connection, number of positions: 4, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, gray, with QUICKON nut, external cable diameter: 9 mm ... 14 mm