VS-V1-C-RJ45-MNNA-PG9-8-I-5-S - RJ45 connector
1419182

connection method

RJ45 connector, design: RJ45, degree of protection: IP67, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: IDC fast connection, connection cross section: AWG 27- 24, cable outlet: straight, color: silver

Product details








Compatible products