VS-PPC/PL-MSDS-93K-LI/5,0
-
Bus system cable
1419180
Sercos III cable, shielded, star quad, AWG 22 stranded (7-wire), RAL 3020 (traffic red), RJ45 connector/IP67 push-pull, plastic on M12 connector, length: 5 m
Product details
Product type | Data cable preassembled |
Sensor type | Sercos |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Signal type/category | Sercos |
Nominal voltage UN | 48 V AC |
60 V DC | |
Transmission medium | Copper |
Connection 1 | |
Type | Plug straight RJ45 Push Pull / IP67 |
Number of positions | 4 |
Locking type | Push Pull |
Handle color | black |
Material | Plastic |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight M12 |
Number of positions | 4 |
Handle color | black |
Cable length | 5 m |
Sercos III [93K] | |
Dimensional drawing |
|
Cable weight | 68 kg/km |
UL AWM Style | 21694 (60 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | Sercos III [93K] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal runtime | 5.3 ns/m |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | approx. 1.55 mm |
External cable diameter | 6.50 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | signal red RAL 3020 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE |
Single wire, color | white, yellow, blue, orange |
Thickness, outer sheath | approx. 0.90 mm |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Star quad |
Max. conductor resistance | ≤ 120 Ω/km |
Insulation resistance | ≥ 0.5 GΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 Hz) |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Nominal voltage, cable | 600 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 7 x D |
Smallest bending radius, fixed installation | 20 mm |
Smallest bending radius, movable installation | 46 mm |
Flame resistance | according to UL 1685 (CSA FT 4) |
Resistance to oil | Resistant to oil to a limited extent |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-40 °C ... 70 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -20 °C ... 60 °C |
Ambient conditions | |
Degree of protection | IP65 (M12 connector) |
IP67 (RJ45 connector) | |
Ambient temperature (operation) | -10 °C ... 60 °C (cable, fixed installation) |
-5 °C ... 50 °C (Cable, flexible installation) |
Item number | 1419180 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF04 |
Product key | AF1CJO |
GTIN | 4046356541251 |
Weight per piece (including packing) | 394.938 g |
Weight per piece (excluding packing) | 385.015 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057